??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24310.0760 U-Handle
HELP_VARIABLE
Company
Halder
Description
EH 24310. - U-Handles
Bill of material
24310.0760 U-Handle
BESTNR
Ref. No.
24310.0760
AUS
Version
Stainless Steel
D1
16 mm
L
200 mm
D2
Thread
M6
H
59 mm
R
18 mm
T
min.
12 mm
G
Weight
437 g
Embedded user actions